(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Impact Hexagon Socket (Square Socket 38.1 mm, Replacement Type) 12AH-S46

Tone Impact Hexagon Socket (Square Socket 38.1 mm, Replacement Type) 12AH-S46

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 12AH-S46

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    80 mm
  • JAN Code
    4953488264067
  • Trusco Code
    396-3799
  • Mass(g)
    2201
Part Number
12AH-S46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,410.04

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    80 mm
  • JAN Code
    4953488264067
  • Trusco Code
    396-3799
  • Mass(g)
    2201

Product Description

[Features]
· It is a single hexagon bit socket for replacement.
[Applications]
· For tightening and loosening hex socket head bolts and screws.

Specifications of 12AH-S46

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    80 mm
  • JAN Code
    4953488264067
  • Trusco Code
    396-3799
  • Mass(g)
    2201
Part Number
12AH-S46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,410.04

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Hexagon Impact Socket with Bit and Socket

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Single Hexagon Bit Socket for Replacement

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Comment: Dimensional Drawing

Specifications

ModelsContentsAcross
Flat
(mm)
Dimensions
(mm)
Qty./CartonWeight
(g)
SocketBitSDL1L(Generally)(Store Center)
12AH-41H12AH-S46BIT46-41418532115113,013
12AH-46HBIT46-46468535115113,103
ModelsDescriptions
12AH-S46Socket

※Only the socket comes with a set screw M6 × 12.


X
whatsapp-qr whatsapp-icon