(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Impact Sockets, 25.4 mm Square Drive

Long Impact Sockets, 25.4 mm Square Drive

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1/1WAU-26

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length(mm)
    100
  • Width across flats(mm)
    26
  • Weight(g)
    900
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring
  • JAN Code
    4938905014395
  • Trusco Code
    769-5730
Part Number
1/1WAU-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,928.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length(mm)
    100
  • Width across flats(mm)
    26
  • Weight(g)
    900
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring
  • JAN Code
    4938905014395
  • Trusco Code
    769-5730

Product Description

Long impact sockets (25.4 mm square drive) made using alloy steel for excellent strength.
[Features]
· Long sockets for impact wrenches.
[Applications]
· For use in loosening and tightening nuts and bolts with an impact wrench.

Specifications of 1/1WAU-26

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length(mm)
    100
  • Width across flats(mm)
    26
  • Weight(g)
    900
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring
  • JAN Code
    4938905014395
  • Trusco Code
    769-5730
Part Number
1/1WAU-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,928.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon