(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Opposite side dimensions (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,411.91 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 10 | 57 | 4547230101719 | 757-6706 | 106 | ||
₹ 4,414.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 11 | 57 | 4547230101726 | 757-6714 | 108 | ||
₹ 4,414.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 12 | 57 | 4547230101733 | 757-6722 | 108 | ||
₹ 4,417.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 13 | 60 | 4547230101740 | 757-6731 | 116 | ||
₹ 4,610.15 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 14 | 60 | 4547230101757 | 757-6749 | 106 | ||
₹ 4,615.24 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 15 | 60 | 4547230101764 | 757-6757 | - | ||
₹ 4,806.78 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 16 | 60 | 4547230101771 | 757-6765 | 116 | ||
₹ 4,820.84 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 17 | 60 | 4547230101788 | 757-6773 | 146 | ||
₹ 5,020.58 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 18 | 67 | 4547230101795 | 757-6781 | 150 | ||
₹ 5,024.95 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 19 | 67 | 4547230101801 | 757-6790 | 158 | ||
₹ 5,101.22 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 13 | 70 | 4547230101900 | 757-6897 | 126 | ||
₹ 5,101.22 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 14 | 70 | 4547230101917 | 757-6901 | 126 | ||
₹ 5,101.98 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 15 | 70 | 4547230101924 | 757-6919 | 128 | ||
₹ 5,102.73 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 16 | 70 | 4547230101931 | 757-6927 | 130 | ||
₹ 5,899.67 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 17 | 70 | 4547230101948 | 757-6935 | 222 | ||
₹ 6,102.27 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 18 | 70 | 4547230101955 | 757-6943 | 230 | ||
₹ 6,102.27 |
1 Piece(s) | 8 Day(s) or more | 12.7 | 19 | 70 | 4547230101962 | 757-6951 | 230 | ||
₹ 6,405.60 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 20 | 76 | 4547230101979 | 757-6960 | 260 | ||
₹ 6,405.60 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 21 | 76 | 4547230101986 | 757-6978 | 260 | ||
₹ 6,658.35 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 22 | 76 | 4547230101993 | 757-6986 | 266 | ||
₹ 6,831.89 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 23 | 76 | 4547230102006 | 757-6994 | 268 |
[Features]
· The SUPER TORQUE allows high torque to be transferred without deforming the nut or bolt.
· Firmly grips the nut or bolt with surface contact.
· For electric and air impact wrenches.
· Specially heat treated for use with impact tools, providing improved strength, durability and safety.
[Applications]
· For engineers.
· For maintenance providers.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Opposite side dimensions (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,411.91 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 10 | 57 | 4547230101719 | 757-6706 | 106 | ||
₹ 4,414.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 11 | 57 | 4547230101726 | 757-6714 | 108 | ||
₹ 4,414.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 12 | 57 | 4547230101733 | 757-6722 | 108 | ||
₹ 4,417.02 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 13 | 60 | 4547230101740 | 757-6731 | 116 | ||
₹ 4,610.15 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 14 | 60 | 4547230101757 | 757-6749 | 106 | ||
₹ 4,615.24 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 15 | 60 | 4547230101764 | 757-6757 | - | ||
₹ 4,806.78 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 16 | 60 | 4547230101771 | 757-6765 | 116 | ||
₹ 4,820.84 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 17 | 60 | 4547230101788 | 757-6773 | 146 | ||
₹ 5,020.58 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 18 | 67 | 4547230101795 | 757-6781 | 150 | ||
₹ 5,024.95 |
1 Piece(s) | 5 Day(s) or more | 9.5 | 19 | 67 | 4547230101801 | 757-6790 | 158 | ||
₹ 5,101.22 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 13 | 70 | 4547230101900 | 757-6897 | 126 | ||
₹ 5,101.22 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 14 | 70 | 4547230101917 | 757-6901 | 126 | ||
₹ 5,101.98 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 15 | 70 | 4547230101924 | 757-6919 | 128 | ||
₹ 5,102.73 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 16 | 70 | 4547230101931 | 757-6927 | 130 | ||
₹ 5,899.67 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 17 | 70 | 4547230101948 | 757-6935 | 222 | ||
₹ 6,102.27 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 18 | 70 | 4547230101955 | 757-6943 | 230 | ||
₹ 6,102.27 |
1 Piece(s) | 8 Day(s) or more | 12.7 | 19 | 70 | 4547230101962 | 757-6951 | 230 | ||
₹ 6,405.60 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 20 | 76 | 4547230101979 | 757-6960 | 260 | ||
₹ 6,405.60 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 21 | 76 | 4547230101986 | 757-6978 | 260 | ||
₹ 6,658.35 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 22 | 76 | 4547230101993 | 757-6986 | 266 | ||
₹ 6,831.89 |
1 Piece(s) | 5 Day(s) or more | 12.7 | 23 | 76 | 4547230102006 | 757-6994 | 268 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy