(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Wheel Nut Socket for Impact With Protector (Square Socket 12.7 mm) RK-4AP17N

Thin Wheel Nut Socket for Impact With Protector (Square Socket 12.7 mm) RK-4AP17N

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RK-4AP17N

  • Compatible Model
    4AP-17N
  • JAN Code
    4953488306989
  • Trusco Code
    494-3384
  • Mass(g)
    5
Part Number
RK-4AP17N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 396.00

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Compatible Model
    4AP-17N
  • JAN Code
    4953488306989
  • Trusco Code
    494-3384
  • Mass(g)
    5

Product Description

A low profile wheel nut socket protector for impact wrenches used with such as aluminum wheels with narrow nut holes.

Specifications of RK-4AP17N

  • Compatible Model
    4AP-17N
  • JAN Code
    4953488306989
  • Trusco Code
    494-3384
  • Mass(g)
    5
Part Number
RK-4AP17N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 396.00

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Thin Type, Long Wheel Nut Impact Socket (With Protector) (Square Drive 12.7 mm)

Thin Type, Long Wheel Nut Impact Socket (With Protector) (Square Drive 12.7 mm)

Resin Protector for Thin Wall Wheel Nut Socket, Part Number: RK-4AP17N

Thin Type, Long Wheel Nut Impact Socket (With Protector) (Square Drive 12.7 mm)

Specifications

ModelsAcross Flat
RK-4AP17N17 mm
 

X
whatsapp-qr whatsapp-icon