(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Socket (Square Drive 38.1 mm)

Impact Socket (Square Drive 38.1 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 14,781.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12AD-41
12AD-54
12AD-58
12AD-63
12AD-67
12AD-71
12AD-77
12AD-90
12AD-100
12AD-105
12AD-110
12AD-115
12AD-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length JAN Code Trusco Code Mass
(g)

₹ 14,781.91

1 Piece(s) 9 Day(s) or more 41 80 mm 4953488003352 396-3586 2,000

₹ 14,836.82

1 Piece(s) 9 Day(s) or more 54 95 mm 4953488003383 396-3616 2,600

₹ 15,671.25

1 Piece(s) 9 Day(s) or more 58 95 mm 4953488003406 396-3632 2,800

₹ 20,706.04

1 Piece(s) 9 Day(s) or more 63 100 mm 4953488003420 396-3659 3,100

₹ 27,528.91

1 Piece(s) 9 Day(s) or more 67 110 mm 4953488003444 396-3675 4,000

₹ 29,942.51

1 Piece(s) 9 Day(s) or more 71 115 mm 4953488003468 396-3691 4,300

₹ 40,214.31

1 Piece(s) 9 Day(s) or more 77 120 mm 4953488003482 396-3713 4800

₹ 44,434.75

1 Piece(s) 9 Day(s) or more 90 135 mm 4953488003512 396-3748 6,300

₹ 53,347.07

1 Piece(s) 9 Day(s) or more 100 150 mm 4953488003536 396-3560 8,500

₹ 63,805.05

1 Piece(s) 9 Day(s) or more 105 160 mm 4953488003543 396-3578 9,500

₹ 71,515.95

1 Piece(s) 9 Day(s) or more 110 165 mm 4953488003550 481-6714 11,200

₹ 83,415.13

1 Piece(s) 9 Day(s) or more 115 170 mm 4953488003567 481-6722 11800

₹ 92,638.20

1 Piece(s) 9 Day(s) or more 120 175 mm 4953488003574 481-6731 12600

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1

Product Description

[Features]
· It is held in place by the pin and the O-ring, which is why it does not come off easily, making it ideal for continuous work.
[Applications]
· For tightening or loosening of large bolts and nuts.

Part Number
12AD-41
12AD-54
12AD-58
12AD-63
12AD-67
12AD-71
12AD-77
12AD-90
12AD-100
12AD-105
12AD-110
12AD-115
12AD-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length JAN Code Trusco Code Mass
(g)

₹ 14,781.91

1 Piece(s) 9 Day(s) or more 41 80 mm 4953488003352 396-3586 2,000

₹ 14,836.82

1 Piece(s) 9 Day(s) or more 54 95 mm 4953488003383 396-3616 2,600

₹ 15,671.25

1 Piece(s) 9 Day(s) or more 58 95 mm 4953488003406 396-3632 2,800

₹ 20,706.04

1 Piece(s) 9 Day(s) or more 63 100 mm 4953488003420 396-3659 3,100

₹ 27,528.91

1 Piece(s) 9 Day(s) or more 67 110 mm 4953488003444 396-3675 4,000

₹ 29,942.51

1 Piece(s) 9 Day(s) or more 71 115 mm 4953488003468 396-3691 4,300

₹ 40,214.31

1 Piece(s) 9 Day(s) or more 77 120 mm 4953488003482 396-3713 4800

₹ 44,434.75

1 Piece(s) 9 Day(s) or more 90 135 mm 4953488003512 396-3748 6,300

₹ 53,347.07

1 Piece(s) 9 Day(s) or more 100 150 mm 4953488003536 396-3560 8,500

₹ 63,805.05

1 Piece(s) 9 Day(s) or more 105 160 mm 4953488003543 396-3578 9,500

₹ 71,515.95

1 Piece(s) 9 Day(s) or more 110 165 mm 4953488003550 481-6714 11,200

₹ 83,415.13

1 Piece(s) 9 Day(s) or more 115 170 mm 4953488003567 481-6722 11800

₹ 92,638.20

1 Piece(s) 9 Day(s) or more 120 175 mm 4953488003574 481-6731 12600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon