(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Long Impact Socket, 4/6NV

Long Impact Socket, 4/6NV

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,649.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4NV-34L
4NV-35L
6NV-34L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Opposite side dimensions
(mm)
Overall Length JAN Code Trusco Code Mass
(g)

₹ 2,649.67

1 Piece(s) 9 Day(s) or more 12.7 34 85 mm 4953488301816 447-1725 422

₹ 2,945.67

1 Piece(s) 6 Day(s) or more 12.7 35 85 mm 4953488301823 447-1741 438

₹ 3,429.20

1 Piece(s) 9 Day(s) or more 19 34 100 mm 4953488301830 447-1792 639

Basic Specifications

  • Accessory
    Pin, Ring

Product Description

[Features]
· This impact socket has an electroless plating.

Part Number
4NV-34L
4NV-35L
6NV-34L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Opposite side dimensions
(mm)
Overall Length JAN Code Trusco Code Mass
(g)

₹ 2,649.67

1 Piece(s) 9 Day(s) or more 12.7 34 85 mm 4953488301816 447-1725 422

₹ 2,945.67

1 Piece(s) 6 Day(s) or more 12.7 35 85 mm 4953488301823 447-1741 438

₹ 3,429.20

1 Piece(s) 9 Day(s) or more 19 34 100 mm 4953488301830 447-1792 639

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Long Impact Socket 4NV Model

Long Impact Socket

4NV- Model

Long Impact Socket

Dimensional Drawing

Long Impact Socket

Square Drive 12.7 mm. 6-Point Strong Drive

Specifications

ModelsAcross Flat
(mm)
Dimensions (mm)Qty./CartonWeight
(g)
SD1D2L1Ld(Generally)(Store Center)
4NV-34L3447.030228525106422
4NV-35L3548.530228525106438

X
whatsapp-qr whatsapp-icon