(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Socket Set (Insertion Angle 9.5 mm), T3-8SET

Impact Socket Set (Insertion Angle 9.5 mm), T3-8SET

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of T3-8SET

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • JAN Code
    4989999388879
  • Trusco Code
    768-3600
  • Set Content
    T3-07A, T3-08A, T3-10A, T3-12A, T3-13A, T3-14A, T3-17A, T3-19A, Metal Case
  • Set Content(Point)
    8
  • Mass(g)
    597
Part Number
T3-8SET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,382.35

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • JAN Code
    4989999388879
  • Trusco Code
    768-3600
  • Set Content
    T3-07A, T3-08A, T3-10A, T3-12A, T3-13A, T3-14A, T3-17A, T3-19A, Metal Case
  • Set Content(Point)
    8
  • Mass(g)
    597

Product Description

[Features]
· The set is made of frequently used sizes.
· Thin and lightweight design, optimal for use even in narrow places.

Specifications of T3-8SET

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • JAN Code
    4989999388879
  • Trusco Code
    768-3600
  • Set Content
    T3-07A, T3-08A, T3-10A, T3-12A, T3-13A, T3-14A, T3-17A, T3-19A, Metal Case
  • Set Content(Point)
    8
  • Mass(g)
    597
Part Number
T3-8SET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,382.35

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin and lightweight design which is also optimal for use in narrow places.

Specification

●Input Drive(mm):9.5
●Set Contents(piece):8
●SPQ(set):1

Accessories

●Metal Case
X
whatsapp-qr whatsapp-icon