(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Long Socket Set (Insertion Angle 12.7 mm)

Impact Long Socket Set (Insertion Angle 12.7 mm)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of T4-6LSET

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • JAN Code
    4989999389111
  • Trusco Code
    768-3634
  • Set Content
    T4-13AL, T4-14AL, T4-17AL, T4-19AL, T4-21AL, T4-24AL, Socket Rail Holder
  • Set Content(Point)
    6
  • Mass(g)
    854
Part Number
T4-6LSET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,599.64

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • JAN Code
    4989999389111
  • Trusco Code
    768-3634
  • Set Content
    T4-13AL, T4-14AL, T4-17AL, T4-19AL, T4-21AL, T4-24AL, Socket Rail Holder
  • Set Content(Point)
    6
  • Mass(g)
    854

Product Description

[Features]
· The set is made of frequently used sizes.
· Thin and lightweight design, optimal for use even in narrow places.

Specifications of T4-6LSET

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • JAN Code
    4989999389111
  • Trusco Code
    768-3634
  • Set Content
    T4-13AL, T4-14AL, T4-17AL, T4-19AL, T4-21AL, T4-24AL, Socket Rail Holder
  • Set Content(Point)
    6
  • Mass(g)
    854
Part Number
T4-6LSET
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,599.64

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin and lightweight design which is also optimal for use in narrow places.

Specification

●Input Drive(mm):12.7
●Set Contents(piece):6
●SPQ(set):1

Accessories

●Socket Rail Holder
X
whatsapp-qr whatsapp-icon