(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross Rim Wrench HCW-1421/HCW-1723

Cross Rim Wrench HCW-1421/HCW-1723

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of HCW-1723

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length(mm)
    406
  • Width across flats(mm)
    17, 19, 21, 23
  • Weight(g)
    1,450
  • JAN Code
    4938905000978
  • Trusco Code
    769-7201
Part Number
HCW-1723
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,758.55

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length(mm)
    406
  • Width across flats(mm)
    17, 19, 21, 23
  • Weight(g)
    1,450
  • JAN Code
    4938905000978
  • Trusco Code
    769-7201

Product Description

Cross rim wrench that can quickly tighten and loosen lug nuts on automobiles.
[Features]
· Provides 4 hex sizes for use.
[Applications]
· For use when changing automobile tires.

Specifications of HCW-1723

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length(mm)
    406
  • Width across flats(mm)
    17, 19, 21, 23
  • Weight(g)
    1,450
  • JAN Code
    4938905000978
  • Trusco Code
    769-7201
Part Number
HCW-1723
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,758.55

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon