(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Spinner Handle Short NS3S

Tone Spinner Handle Short NS3S

You can add up to 6 items to the comparison list.

Loading...

Specifications of NS3S

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    200 mm
  • JAN Code
    4953488301892
  • Trusco Code
    447-2349
Part Number
NS3S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,338.93

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    200 mm
  • JAN Code
    4953488301892
  • Trusco Code
    447-2349

Product Description

[Features]
· This is a new type of spinner.
· Short type, ideal for work in narrow places.
· The head length can be shortened to the minimum possible for excellent workability in narrow spaces.

Specifications of NS3S

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    200 mm
  • JAN Code
    4953488301892
  • Trusco Code
    447-2349
Part Number
NS3S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,338.93

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon