(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Spinner Handle Standard NS4

Tone Spinner Handle Standard NS4

You can add up to 6 items to the comparison list.

Loading...

Specifications of NS4

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    400 mm
  • JAN Code
    4953488301915
  • Trusco Code
    447-2357
Part Number
NS4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,545.73

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    400 mm
  • JAN Code
    4953488301915
  • Trusco Code
    447-2357

Product Description

[Features]
· This is a new type of spinner.
· This handle is a standard type and the head is tough making it easy to exert force.
· The head length can be shortened to the minimum possible for excellent workability in narrow spaces.

Specifications of NS4

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    400 mm
  • JAN Code
    4953488301915
  • Trusco Code
    447-2357
Part Number
NS4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,545.73

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon