- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ratchet-Hammer Koloss
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 003692
-
- Drive (mm)
- 12.7
-
- Number of Teeth(Pieces)
- 60
-
- Overall Length(mm)
- 341
-
- JAN Code
- 4013288144607
-
- Trusco Code
- 411-9916
-
- Mass(g)
- 1095
-
- Set Contents Details
- Head Rubber, Head Pouch
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 21,894.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Drive (mm)
- 12.7
-
- Number of Teeth(Pieces)
- 60
-
- Overall Length(mm)
- 341
-
- JAN Code
- 4013288144607
-
- Trusco Code
- 411-9916
-
- Mass(g)
- 1095
-
- Set Contents Details
- Head Rubber, Head Pouch
Product Description
[Features]
· Breakthrough strong ratchet handle that can be also be used as a hammer.
· Ratchet can withstand a load of at least 600 N or more.
· 60 gears simultaneously rotate for smooth 6° increment rotation.
Specifications of 003692
-
- Drive (mm)
- 12.7
-
- Number of Teeth(Pieces)
- 60
-
- Overall Length(mm)
- 341
-
- JAN Code
- 4013288144607
-
- Trusco Code
- 411-9916
-
- Mass(g)
- 1095
-
- Set Contents Details
- Head Rubber, Head Pouch
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 21,894.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy