(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Z-EAL Swingable Ratchet Handle

Z-EAL Swingable Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2726Z

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length(mm)
    114
  • The Number of Teeth(sheet)
    36
  • JAN Code
    4991644010202
  • Trusco Code
    481-9764
  • Material
    Chrome Molybdenum Steel (SCM435)
  • Mass(g)
    103
Part Number
2726Z
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,329.33

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length(mm)
    114
  • The Number of Teeth(sheet)
    36
  • JAN Code
    4991644010202
  • Trusco Code
    481-9764
  • Material
    Chrome Molybdenum Steel (SCM435)
  • Mass(g)
    103

Product Description

[Features]
- Compact design that allows use in narrow spaces.
・We have achieved an excellent usability by pursuing precision in each part.
・Uses a 36-tooth gear and an easy-to-grip resin grip.

Specifications of 2726Z

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length(mm)
    114
  • The Number of Teeth(sheet)
    36
  • JAN Code
    4991644010202
  • Trusco Code
    481-9764
  • Material
    Chrome Molybdenum Steel (SCM435)
  • Mass(g)
    103
Part Number
2726Z
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,329.33

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A compact design that enables use in narrow places.
●36 teeth gear is adopted and resin grip which is easy to grip is adopted.

Specification

●Number of Tooth Gear:36
●Input Drive(mm):6.35
●Total Length(mm):114
●SPQ(piece):1

Materials

●Chromium Molybdenum Steel(SCM435)
X
whatsapp-qr whatsapp-icon