(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oscillating Ratchet Handle Insertion Angle 12.7 mm

Oscillating Ratchet Handle Insertion Angle 12.7 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,773.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RH4FHL
RH4FHX
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length JAN Code Trusco Code Mass
(g)

₹ 6,773.67

1 Piece(s) 5 Day(s) or more 428 mm 4953488302042 447-2535 720

₹ 8,817.62

1 Piece(s) 6 Day(s) or more 628 mm 4953488302059 447-2543 -

Basic Specifications

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 12.7

Product Description

[Features]
· The compact flex type head makes it ideal for work in places where your hands cannot easily reach.
· 72-tooth gear with feed angle of 5°.
· The socket hold mechanism allows you to exchange sockets with the push of a button.
[Applications]
· For tightening/loosening bolts/nuts.

Part Number
RH4FHL
RH4FHX
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length JAN Code Trusco Code Mass
(g)

₹ 6,773.67

1 Piece(s) 5 Day(s) or more 428 mm 4953488302042 447-2535 720

₹ 8,817.62

1 Piece(s) 6 Day(s) or more 628 mm 4953488302059 447-2543 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon