(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Ratchet Handle

Compact Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH4CH

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 12.7
  • Overall Length
    200 mm
  • JAN Code
    4953488303933
  • Trusco Code
    469-9998
  • Mass(g)
    256
Part Number
RH4CH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,670.82

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 12.7
  • Overall Length
    200 mm
  • JAN Code
    4953488303933
  • Trusco Code
    469-9998
  • Mass(g)
    256

Product Description

[Features]
· The compact head is very powerful in narrow spaces.
· The socket hold mechanism allows you to exchange sockets with the push of a button.
· The new 8-step locking gear and cam (wedge type) mechanism achieves both reliability and efficient operation.
· There is a 72‑tooth gear installed in the head, achieving a 5° feed angle.

Specifications of RH4CH

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 12.7
  • Overall Length
    200 mm
  • JAN Code
    4953488303933
  • Trusco Code
    469-9998
  • Mass(g)
    256
Part Number
RH4CH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,670.82

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon