(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RH3HW |
RH4HW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle Convexity (mm) |
Overall Length | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 3,946.20 |
1 Piece(s) | 5 Day(s) or more | Convex 9.5 | 200 mm | 4953488309133 | 494-3368 | 185 | ||
₹ 4,311.85 |
1 Piece(s) | 9 Day(s) or more | Convex 12.7 | 240 mm | 4953488309140 | 494-3376 | 278 |
[Features]
· The hollow grip makes the tool surprisingly light while maintaining ease of use and durability.
· Sockets can be attached and removed easily and the handle has a push and hold mechanism that does not let them come off easily during use.
[Applications]
· For tightening and loosening of bolts and nuts.
Part Number |
---|
RH3HW |
RH4HW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle Convexity (mm) |
Overall Length | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 3,946.20 |
1 Piece(s) | 5 Day(s) or more | Convex 9.5 | 200 mm | 4953488309133 | 494-3368 | 185 | ||
₹ 4,311.85 |
1 Piece(s) | 9 Day(s) or more | Convex 12.7 | 240 mm | 4953488309140 | 494-3376 | 278 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy