(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Swivel Ratchet Handle

Swivel Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH3VHW

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 9.5
  • Overall Length
    245 mm
  • JAN Code
    4953488304091
  • Trusco Code
    487-1596
  • Mass(g)
    271
Part Number
RH3VHW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,919.65

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 9.5
  • Overall Length
    245 mm
  • JAN Code
    4953488304091
  • Trusco Code
    487-1596
  • Mass(g)
    271

Product Description

[Features]
· The head can rotate freely within 180° making it ideal for work in deep spaces.
· Sockets can be attached and removed easily and the handle has a lock-hold mechanism that does not let them come off easily during use.

Specifications of RH3VHW

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 9.5
  • Overall Length
    245 mm
  • JAN Code
    4953488304091
  • Trusco Code
    487-1596
  • Mass(g)
    271
Part Number
RH3VHW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,919.65

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1