- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oscillating Ratchet Handle Drive 6.35 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
JAN Code |
Trusco Code |
Mass (g) |
|
₹ 5,443.65
|
1 Piece(s)
|
|
9 Day(s) or more
|
172 mm |
4953488301984 |
447-2454 |
130 |
|
₹ 6,740.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
222 mm |
4953488301991 |
447-2462 |
150 |
Product Description
[Features]
· The compact flex type head makes it ideal for work in places where your hands cannot easily reach.
· 72-tooth gear with feed angle of 5°.
· The socket hold mechanism allows you to exchange sockets with the push of a button.
[Applications]
· For tightening/loosening bolts/nuts.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
JAN Code |
Trusco Code |
Mass (g) |
|
₹ 5,443.65
|
1 Piece(s)
|
|
9 Day(s) or more
|
172 mm |
4953488301984 |
447-2454 |
130 |
|
₹ 6,740.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
222 mm |
4953488301991 |
447-2462 |
150 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Product features and specifications
Basic specifications and features of the product
Ideal for work in hard-to-reach areas due to its long size. (RH2FHL)
The ultra-long size makes it ideal for work in deep areas. (RH2FHX)
Ratchet HandleAchieves low profile, lightweight, and compactness by eliminating waste to the utmost limit. A gear with 72 teeth is built into the head to achieve a feed angle of 5°. By adopting a new mechanism (wedge type) in which the gear and cam mesh in 8 steps while increasing the number of teeth, both reliable work and efficient operability are achieved. A new click sound that echoes in small steps and lightly will immerse you in your work.
Spinner handle / swing ratchet handleEven when you want to access bolts, etc., in a narrow place, or in a narrow place where work is difficult and the swing width is limited, a new mechanism that can adjust the angle in 15° increments has been added, allowing smooth work without loss.
Discerning grip design
The unified design of the logo of Tone in the center is a rational design that not only expresses the brand's identity but also functions as a anti-slip.
The grip is an I-shaped cross-section grip that has been stripped of excess material for weight reduction of the product while ensuring the strength required when force is applied in the direction of rotation.
Beautiful glossy satin finish.
Socket hold mechanism
Be sure to hold down the push button when attaching or detaching.
Repair Kit RK-RH2FH
- Compatible models: RH2FHS, RH2FH, RH2FHL, RH2FHX
Parts list / No. 1 to 8 are set
Parts development drawing
Parts list
Number | Part name | Number |
---|
1 | Gear assembly | 1 |
2 | Anti-dust lid | 1 |
3 | Small handle | 1 |
4 | Bushing | 1 |
5 | Spring | 1 |
6 | Retaining ring | 1 |
7 | Wedge | 1 |
8 | Pin | 1 |
* Repair work may need to be performed by a qualified specialist.
* This product is not sold by parts.
Standard table
Part number | Square socket dr. (mm) | Dimensions (mm) | Weight (g) |
---|
D | H | T | L |
---|
RH2FHL | 6.35 | 19.3 | 20 | 9.5 | 172 | 130 |
RH2FHX | 6.35 | 19.3 | 20 | 9.5 | 222 | 150 |
Drawing
Selection support information
How to read the part number display
A product name | B square socket | C features | D length |
---|
RH | Ratchet Handle | 2 | 6.35 | F | Swing | S | Short |
NS | Spinner Handle | 3 | 9.5 | C | Compact | L | Long |
— | — | 4 | 12.7 | H | Hold type | X | Extra long |
Cautions/prohibitions
Caution- Please only use this tool for its intended purpose.
- Use the one that match the size of the bolts/nuts.
- Insert the socket until the nut is completely covered. (Fig. 1)
- Sockets and attachments are manual tools. Do not use for power tools such as impact wrenches. (Fig. 2)
- Operate the ratchet handle slowly and carefully.
- Be sure to completely switch between left and right. If incomplete meshing between teeth occurs, it damages to nails and teeth, causes dangerous idling and slipping. (Fig. 3)
- If dust adheres to the inside of the ratchet handle, the meshing will be poor. Inspect the product on a regular basis.
- Do not add a pipe to the handle. It is very dangerous because it is damaged by overload. (Fig. 4)
- Do not apply impact by hitting with a hammer, etc. (Figure 5)
- Do not use in place of a hammer.
- Insert the square socket (convex insertion angle) completely to the root. (Figure 6)
- The socket holder mechanism may not be able to hold the sockets if the ball-securing groove of the concave part of square drive is of a different specification.
- The holding mechanism might disengage if it receives a shock.
- Joints are composed of convex drive, concave drive and parts between them, and they have low torque transmission efficiency and are vulnerable to impact torque, so please do not use them roughly. Both JIS and ISO standards are approx. half as strong as the ratchet handle. (Figure 7)
- Since this product has a long overall length, high torque is generated with a small amount of manual force. Do not apply excessive torque that exceeds the normal bolt tightening force.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy