(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Shot Ratchet Handle (Holder Type), RH2CHS

Compact Shot Ratchet Handle (Holder Type), RH2CHS

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH2CHS

  • Number of Ratchet Teeth
    60
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    88 mm
  • JAN Code
    4953488304121
  • Trusco Code
    469-9971
  • Mass(g)
    60
Part Number
RH2CHS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,153.29

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Number of Ratchet Teeth
    60
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    88 mm
  • JAN Code
    4953488304121
  • Trusco Code
    469-9971
  • Mass(g)
    60

Product Description

[Features]
· The new 8-step locking gear and cam (wedge type) mechanism achieves both reliability and efficient operation.
· The socket hold mechanism allows you to exchange sockets with the push of a button.
· There is a 72‑tooth gear installed in the head, achieving a 6° feed angle.

Specifications of RH2CHS

  • Number of Ratchet Teeth
    60
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    88 mm
  • JAN Code
    4953488304121
  • Trusco Code
    469-9971
  • Mass(g)
    60
Part Number
RH2CHS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,153.29

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon