(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Socket (6-Point Type)

Universal Socket (6-Point Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,088.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
JHW31528
JHW31530
JHW31531
JHW31532
JHW31533
JHW31534
JHW31535
JHW31536
JHW31537
JHW31538
JHW31539
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)
JAN Code Trusco Code

₹ 4,088.76

1 Piece(s) 9 Day(s) or more 8 47 4547230100149 757-5017

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 10 47 4547230100156 757-5025

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 11 47 4547230100163 757-5033

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 12 47 4547230100170 757-5041

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 13 45 4547230100187 757-5050

₹ 4,257.13

1 Piece(s) 6 Day(s) or more 14 47 4547230100194 757-5068

₹ 4,257.87

1 Piece(s) 6 Day(s) or more 15 47 4547230100200 757-5076

₹ 4,432.76

1 Piece(s) 6 Day(s) or more 16 49 4547230100217 757-5084

₹ 4,436.35

1 Piece(s) 6 Day(s) or more 17 50 4547230100224 757-5092

₹ 4,590.24

1 Piece(s) 6 Day(s) or more 18 50 4547230100231 757-5106

₹ 4,593.82

1 Piece(s) 6 Day(s) or more 19 50 4547230100248 757-5114

Basic Specifications

Product Description

[Features]
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Part Number
JHW31528
JHW31530
JHW31531
JHW31532
JHW31533
JHW31534
JHW31535
JHW31536
JHW31537
JHW31538
JHW31539
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)
JAN Code Trusco Code

₹ 4,088.76

1 Piece(s) 9 Day(s) or more 8 47 4547230100149 757-5017

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 10 47 4547230100156 757-5025

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 11 47 4547230100163 757-5033

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 12 47 4547230100170 757-5041

₹ 4,089.51

1 Piece(s) 6 Day(s) or more 13 45 4547230100187 757-5050

₹ 4,257.13

1 Piece(s) 6 Day(s) or more 14 47 4547230100194 757-5068

₹ 4,257.87

1 Piece(s) 6 Day(s) or more 15 47 4547230100200 757-5076

₹ 4,432.76

1 Piece(s) 6 Day(s) or more 16 49 4547230100217 757-5084

₹ 4,436.35

1 Piece(s) 6 Day(s) or more 17 50 4547230100224 757-5092

₹ 4,590.24

1 Piece(s) 6 Day(s) or more 18 50 4547230100231 757-5106

₹ 4,593.82

1 Piece(s) 6 Day(s) or more 19 50 4547230100248 757-5114

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list