(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torx® Bit Socket Insertion Angle 9.5 mm

Torx® Bit Socket Insertion Angle 9.5 mm

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 8802-T30

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5.52
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    43.5
  • Nominal No.
    T30
  • Mass
    41
  • JAN Code
    4000896039685
  • Trusco Code
    584-4797
Part Number
8802-T30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,711.71

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5.52
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    43.5
  • Nominal No.
    T30
  • Mass
    41
  • JAN Code
    4000896039685
  • Trusco Code
    584-4797

Product Description

[Features]
· A Torx® socket following hexagon socket production technology synonymous with HAZET.
· A perfect balance between strength and viscosity has been achieved through the specific use of materials suitable for the socket portion and blade. Finished with a titanium coating, providing wear resistance.
· A short blade.
· Knurling around the socket reduces slippage due to oil during handling.
[Applications]
· Industrial machinery/automobiles/motorcycles, etc.

Specifications of 8802-T30

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5.52
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    43.5
  • Nominal No.
    T30
  • Mass
    41
  • JAN Code
    4000896039685
  • Trusco Code
    584-4797
Part Number
8802-T30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,711.71

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon