(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Bit Long Socket

Hex Bit Long Socket

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of JHW35068

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    46
  • Bit length(mm)
    25.4
  • JAN Code
    4547230100545
  • Trusco Code
    757-5530

Loading...

Part Number
JHW35068
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,551.29

1 Piece(s) 6 Day(s) or more

Product Description

[Features]
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Specifications of JHW35068

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    46
  • Bit length(mm)
    25.4
  • JAN Code
    4547230100545
  • Trusco Code
    757-5530

Loading...

Part Number
JHW35068
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,551.29

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list