(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sockets For Socket Wrench, 12-Point Type

Sockets For Socket Wrench, 12-Point Type

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6S-50

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Overall length(mm)
    72
  • Width across flats(mm)
    50
  • Weight(g)
    830
  • Materials
    Chromium-molybdenum steel
  • JAN Code
    4938905008134
  • Trusco Code
    769-7066
Part Number
6S-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,257.35

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Overall length(mm)
    72
  • Width across flats(mm)
    50
  • Weight(g)
    830
  • Materials
    Chromium-molybdenum steel
  • JAN Code
    4938905008134
  • Trusco Code
    769-7066

Product Description

Sockets (12-point type) for use in combination with a ratchet handle, etc.
[Features]
· The socket shape is 12-point (double-hex).
· Provide a smooth fit for nuts and bolts.
[Applications]
· For use in loosening and tightening general nuts and bolts.

Specifications of 6S-50

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Overall length(mm)
    72
  • Width across flats(mm)
    50
  • Weight(g)
    830
  • Materials
    Chromium-molybdenum steel
  • JAN Code
    4938905008134
  • Trusco Code
    769-7066
Part Number
6S-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,257.35

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1