(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Deep Socket (12-Point Type) 4D-34L/4D-35L

Tone Deep Socket (12-Point Type) 4D-34L/4D-35L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,000.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4D-34L
4D-35L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

₹ 3,000.60

1 Piece(s) 9 Day(s) or more 34 4953488301557 447-1687 -

₹ 3,263.11

1 Piece(s) 8 Day(s) or more 35 4953488301564 447-1709 510

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    83 mm

Product Description

[Features]
· The 12-sided shape is twice as easy to insert bolt heads and nuts in than the hexagon shape, thereby increasing work efficiency.
· Ideal for rotating nuts from which bolts are protruding. Also ideal for nuts in deep spaces.

Part Number
4D-34L
4D-35L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

₹ 3,000.60

1 Piece(s) 9 Day(s) or more 34 4953488301557 447-1687 -

₹ 3,263.11

1 Piece(s) 8 Day(s) or more 35 4953488301564 447-1709 510

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon