(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Socket (12-Point Type)

Tone Socket (12-Point Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,448.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4D-34
4D-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code Trusco Code

₹ 1,448.24

1 Piece(s) 9 Day(s) or more 34 4953488299311 447-1679

₹ 1,738.89

1 Piece(s) 9 Day(s) or more 35 4953488299304 447-1695

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    47 mm

Product Description

[Features]
· Standard type with a 12-sided shape.
· It assembles all the tools you need for everything up to heavy industrial work.
· The 12-sided shape is twice as easy to insert bolt heads and nuts in than the hexagon shape, thereby increasing work efficiency.

Part Number
4D-34
4D-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code Trusco Code

₹ 1,448.24

1 Piece(s) 9 Day(s) or more 34 4953488299311 447-1679

₹ 1,738.89

1 Piece(s) 9 Day(s) or more 35 4953488299304 447-1695

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon