- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cyclops Ratchet Metal Set, 004017
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 004017
-
- Drive (mm)
- 6.35
-
- JAN Code
- 4013288173898
-
- Trusco Code
- 483-8254
-
- Mass(g)
- 575
-
- Set Content
- 28
-
- Handle Contents
- Cyclopratchet "Metal" (004003)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 23,719.98
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Drive (mm)
- 6.35
-
- JAN Code
- 4013288173898
-
- Trusco Code
- 483-8254
-
- Mass(g)
- 575
-
- Set Content
- 28
-
- Handle Contents
- Cyclopratchet "Metal" (004003)
Product Description
[Features]
· One push turns the insertion angle in the opposite direction, enabling forward/reverse rotation changes. The unique mechanism ensures safety with an insertion angle that prevents it from falling out.
· Equipped with a mechanism that prevents sockets from being dropped.
· The head thickness is extremely slim to enhance workability in narrow spaces.
· Extremely sturdy construction.
Specifications of 004017
-
- Drive (mm)
- 6.35
-
- JAN Code
- 4013288173898
-
- Trusco Code
- 483-8254
-
- Mass(g)
- 575
-
- Set Content
- 28
-
- Handle Contents
- Cyclopratchet "Metal" (004003)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 23,719.98
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Possible to change the forward and reverse rotation by pushing the insertion angle in the opposite direction with one push. By its original mechanism, the insertion angle never falls out and it is safe.
●The socket dropout prevention mechanism is attached.Specification
●Handle Contents:ZYKLOP Ratchet [Meta](004003)
●Set Contents(piece):28
●SPQ(set):1
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy