(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cyclops Ratchet Speed Set, 004016

Cyclops Ratchet Speed Set, 004016

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 004016

  • Drive (mm)
    6.35
  • JAN Code
    4013288174000
  • Trusco Code
    483-8246
  • Mass(g)
    710
  • Set Content
    28
  • Handle Contents
    Cyclopratchet (003500)
Part Number
004016
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 28,019.65

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Drive (mm)
    6.35
  • JAN Code
    4013288174000
  • Trusco Code
    483-8246
  • Mass(g)
    710
  • Set Content
    28
  • Handle Contents
    Cyclopratchet (003500)

Product Description

[Features]
· The idling feature of the shaft portion allows the tool to rotate smoothly.
· The angle of the head is also adjustable.
· The large number of teeth (72) on the gear allows fine adjustments with detailed feed.

Specifications of 004016

  • Drive (mm)
    6.35
  • JAN Code
    4013288174000
  • Trusco Code
    483-8246
  • Mass(g)
    710
  • Set Content
    28
  • Handle Contents
    Cyclopratchet (003500)
Part Number
004016
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 28,019.65

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon