- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket Wrench Set (6 Angle Type)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 854
-
- Drive (mm)
- 6.35
-
- Set Content(Pieces)
- 30
-
- Material and Finish
- Tool Body: Chrome Vanadium Steel (Cr-V), Case: Reinforced Plastic
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 185×153×52
-
- JAN Code
- 4000896038336
-
- Trusco Code
- 494-2884
-
- Mass(g)
- 1000
-
- Handle Contents
- Ratchet Handle (863-1), Extension Bar (55, 147 mm), Universal Joint, T-Type Slide Handle (115 mm), Driver Handle (134 mm)
-
- Socket Contents(mm)
- Hex: 4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm, hex: 3, 4, 5, 6, 8 mm, flat: 0.6 X 3.5, 5.1 X 5.5, 1.2 X 8 mm, cross: PH1, PH2, Pozidriv: PZ1, PZ2
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 51,493.45
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Drive (mm)
- 6.35
-
- Set Content(Pieces)
- 30
-
- Material and Finish
- Tool Body: Chrome Vanadium Steel (Cr-V), Case: Reinforced Plastic
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 185×153×52
-
- JAN Code
- 4000896038336
-
- Trusco Code
- 494-2884
-
- Mass(g)
- 1000
-
- Handle Contents
- Ratchet Handle (863-1), Extension Bar (55, 147 mm), Universal Joint, T-Type Slide Handle (115 mm), Driver Handle (134 mm)
-
- Socket Contents(mm)
- Hex: 4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm, hex: 3, 4, 5, 6, 8 mm, flat: 0.6 X 3.5, 5.1 X 5.5, 1.2 X 8 mm, cross: PH1, PH2, Pozidriv: PZ1, PZ2
Product Description
[Features]
· This abundant socket screwdriver set can be used in various fields such as precision machinery and electronic equipment.
· The total weight is extremely light thanks to the lightweight chrome vanadium and dedicated case made of reinforced plastic, making it convenient for carrying around.
· Hex screwdriver bit socket finished with titanium coating for when exceptional strength is required.
[Applications]
· For precision machinery and electronic devices.
Specifications of 854
-
- Drive (mm)
- 6.35
-
- Set Content(Pieces)
- 30
-
- Material and Finish
- Tool Body: Chrome Vanadium Steel (Cr-V), Case: Reinforced Plastic
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 185×153×52
-
- JAN Code
- 4000896038336
-
- Trusco Code
- 494-2884
-
- Mass(g)
- 1000
-
- Handle Contents
- Ratchet Handle (863-1), Extension Bar (55, 147 mm), Universal Joint, T-Type Slide Handle (115 mm), Driver Handle (134 mm)
-
- Socket Contents(mm)
- Hex: 4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm, hex: 3, 4, 5, 6, 8 mm, flat: 0.6 X 3.5, 5.1 X 5.5, 1.2 X 8 mm, cross: PH1, PH2, Pozidriv: PZ1, PZ2
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 51,493.45
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy