(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Z-EAL Socket Wrench, Entry Set

Z-EAL Socket Wrench, Entry Set

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2285ZE

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket Contents(mm)
    5.5、6、7、8、10、12、13、14
  • Handle Contents
    Ratchet Handle, Quick Spinner
  • Set Contents (Items)
    10
  • JAN Code
    4991644009732
  • Trusco Code
    481-9616
  • Accessory
    Socket Rail (with Bottom Magnet)
  • Mass(g)
    300
Part Number
2285ZE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,247.93

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket Contents(mm)
    5.5、6、7、8、10、12、13、14
  • Handle Contents
    Ratchet Handle, Quick Spinner
  • Set Contents (Items)
    10
  • JAN Code
    4991644009732
  • Trusco Code
    481-9616
  • Accessory
    Socket Rail (with Bottom Magnet)
  • Mass(g)
    300

Product Description

[Features]
· Next-generation mechanic-standard socket wrench meeting the demand for high performance from the ground up.
· Compact (thin-walled) design enabling access to tight spaces.
· Outstanding usability thanks to precision of all the parts.
· Newly shaped ball dimple. (PAT.)

Specifications of 2285ZE

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket Contents(mm)
    5.5、6、7、8、10、12、13、14
  • Handle Contents
    Ratchet Handle, Quick Spinner
  • Set Contents (Items)
    10
  • JAN Code
    4991644009732
  • Trusco Code
    481-9616
  • Accessory
    Socket Rail (with Bottom Magnet)
  • Mass(g)
    300
Part Number
2285ZE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,247.93

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon