(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Wrench Set

Socket Wrench Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S103

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    430 × 375 × 110
  • Set Content(Point)
    96
  • Case color
    Other
  • Mass(g)
    9,080
  • Color Detail
    Orange/Black
  • JAN Code
    7314150257119
  • Trusco Code
    498-1952
  • Order quantity
    1 unit
Part Number
S103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Order quantity

₹ 43,439.02

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

Product Description

[Features]
· A set of 6.35 and 12.7 mm wrenches and sockets.
· 1 tool set that can be used for small scale and big scale works.
[Applications]
· For machine maintenance.
· · Useful as a standing tools.

Specifications of S103

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    430 × 375 × 110
  • Set Content(Point)
    96
  • Case color
    Other
  • Mass(g)
    9,080
  • Color Detail
    Orange/Black
  • JAN Code
    7314150257119
  • Trusco Code
    498-1952
  • Order quantity
    1 unit
Part Number
S103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Order quantity

₹ 43,439.02

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon