(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
Tool Set (Insertion Angle 12.7 mm) TS3200

Tool Set (Insertion Angle 12.7 mm) TS3200

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Metal tray makes tool insertion and removal easy, and unlike resin trays, it is resistant to impact and can be used anywhere.
· Revowave, catcher wrench, hybrid socket, etc. are available.
· Made in factory with JIS certification displayed.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    415×220×310
  • Set Content(Point)
    44
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    11600
  • JAN Code
    4992676006805
  • Trusco Code
    483-3511
  • Ordering Unit
    1 Set
Part Number
Ordering Unit

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
6 Day(s) or more
-

Part Number : TS3200
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    415×220×310
  • Set Content(Point)
    44
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    11600
  • JAN Code
    4992676006805
  • Trusco Code
    483-3511
  • Specifications
    Made in factory with JIS certification displayed

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)