(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Bit Holder (without Scale)

Torque Bit Holder (without Scale)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 074717

  • Torque Adjustable Range (cN·m)
    300–600
  • Length (mm)
    150
  • Burden Direction
    Right
  • JAN Code
    4013288102935
  • Trusco Code
    478-7315
  • Mass(g)
    260
  • Applicable Bit
    6.35
  • Notes
    It has no scale for torque adjustment. (To adjust torque, remove the cap of the handle part and plug the 7 mm socket screw driver.)
Part Number
074717
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,188.82

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Torque Adjustable Range (cN·m)
    300–600
  • Length (mm)
    150
  • Burden Direction
    Right
  • JAN Code
    4013288102935
  • Trusco Code
    478-7315
  • Mass(g)
    260
  • Applicable Bit
    6.35
  • Notes
    It has no scale for torque adjustment. (To adjust torque, remove the cap of the handle part and plug the 7 mm socket screw driver.)

Product Description

[Features]
· Special grip design provides an easy grip and comfortable fit.
[Applications]
· General tightening work.

Specifications of 074717

  • Torque Adjustable Range (cN·m)
    300–600
  • Length (mm)
    150
  • Burden Direction
    Right
  • JAN Code
    4013288102935
  • Trusco Code
    478-7315
  • Mass(g)
    260
  • Applicable Bit
    6.35
  • Notes
    It has no scale for torque adjustment. (To adjust torque, remove the cap of the handle part and plug the 7 mm socket screw driver.)
Part Number
074717
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,188.82

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon