(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Monkey Torque Wrench

Monkey Torque Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N100HYK

  • Product Type
    Monkey Type
  • Torque adjustment range(N·m)
    20 to 100
  • Two-plane dimensions(mm)
    10 to 30
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    386
  • Load direction
    Right
  • Torque Precision(±%)
    4
  • Head width(mm)
    59
  • Trusco Code
    272-6718
  • Mass(g)
    740
  • Quantity in pack
    1 pc
Part Number
N100HYK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 30,024.24

1 Piece(s) 5 Day(s) or more 1 pc

Basic Specifications

  • Product Type
    Monkey Type
  • Torque adjustment range(N·m)
    20 to 100
  • Two-plane dimensions(mm)
    10 to 30
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    386
  • Load direction
    Right
  • Torque Precision(±%)
    4
  • Head width(mm)
    59
  • Trusco Code
    272-6718
  • Mass(g)
    740
  • Quantity in pack
    1 pc

Product Description

[Features]
· This monkey torque wrench uses a worm with no backlash.
[Applications]
· Use it for tightening in locations with torque regulations.

Specifications of N100HYK

  • Product Type
    Monkey Type
  • Torque adjustment range(N·m)
    20 to 100
  • Two-plane dimensions(mm)
    10 to 30
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    386
  • Load direction
    Right
  • Torque Precision(±%)
    4
  • Head width(mm)
    59
  • Trusco Code
    272-6718
  • Mass(g)
    740
  • Quantity in pack
    1 pc
Part Number
N100HYK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 30,024.24

1 Piece(s) 5 Day(s) or more 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon