(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Preset Type Torque Wrench With Calibration Certificate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 51,343.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T6L420N
T6L700N
T8L1000N
T8L2100N
T8L850N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Accessory Order unit

₹ 51,343.76

1 Piece(s) 9 Day(s) or more 60 to 420 19 2 950 3,300 4953488288308 400-2636 ● Calibration certificate, instruction manual, case 1 pc.

₹ 84,621.73

1 Piece(s) 9 Day(s) or more 100 to 700 19 5 1,314 6,200 4953488288315 400-2644 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 99,398.11

1 Piece(s) 9 Day(s) or more 100 to 1,000 25.4 5 1,538 8,800 4953488288339 400-2652 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 195,208.98

1 Piece(s) 9 Day(s) or more 700 to 2,100 25.4 10 2,064 19,500 4953488288353 400-2679 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 90,251.40

1 Piece(s) 9 Day(s) or more 100 to 850 25.4 5 1,388 8,500 4953488288322 400-2687 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

Basic Specifications

  • Product Type
    Preset Mold
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single item
  • Main body: option
    Main body
  • Order unit
    1 pc.

Product Description

[Features]
· You can hear a clicking sound or feel a light shock when the preset torque is reached.
· Calibration certificate included.
[Applications]
· For tightening work in large vehicles, construction and civil engineering, industrial machinery, shipbuilding, plants, etc.

Part Number
T6L420N
T6L700N
T8L1000N
T8L2100N
T8L850N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Accessory Order unit

₹ 51,343.76

1 Piece(s) 9 Day(s) or more 60 to 420 19 2 950 3,300 4953488288308 400-2636 ● Calibration certificate, instruction manual, case 1 pc.

₹ 84,621.73

1 Piece(s) 9 Day(s) or more 100 to 700 19 5 1,314 6,200 4953488288315 400-2644 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 99,398.11

1 Piece(s) 9 Day(s) or more 100 to 1,000 25.4 5 1,538 8,800 4953488288339 400-2652 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 195,208.98

1 Piece(s) 9 Day(s) or more 700 to 2,100 25.4 10 2,064 19,500 4953488288353 400-2679 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

₹ 90,251.40

1 Piece(s) 9 Day(s) or more 100 to 850 25.4 5 1,388 8,500 4953488288322 400-2687 ● Calibration certificate, instruction manual, box wrench for setting torque, case 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon