(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Style Preset Torque Wrench

Ratchet Style Preset Torque Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N360QLK

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    80 to 360
  • Insertion Angle(mm)
    19.05
  • Minimum graduation(N·m)
    2
  • Overall Length(mm)
    691
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Main body: option
    Main Body
  • JAN Code
    4560123953523
  • Trusco Code
    756-6417
  • Mass(g)
    2,100
  • Quantity in pack
    1 pc
Part Number
N360QLK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 36,079.51

1 Piece(s) 5 Day(s) or more 1 pc

Basic Specifications

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    80 to 360
  • Insertion Angle(mm)
    19.05
  • Minimum graduation(N·m)
    2
  • Overall Length(mm)
    691
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Main body: option
    Main Body
  • JAN Code
    4560123953523
  • Trusco Code
    756-6417
  • Mass(g)
    2,100
  • Quantity in pack
    1 pc

Product Description

[Features]
· You can set required torque easily by hand.
· You can switch sockets to use the wrench with a variety of bolts and nuts.

Specifications of N360QLK

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    80 to 360
  • Insertion Angle(mm)
    19.05
  • Minimum graduation(N·m)
    2
  • Overall Length(mm)
    691
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Main body: option
    Main Body
  • JAN Code
    4560123953523
  • Trusco Code
    756-6417
  • Mass(g)
    2,100
  • Quantity in pack
    1 pc
Part Number
N360QLK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 36,079.51

1 Piece(s) 5 Day(s) or more 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon