• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

LCD Digital Microscope with Liquid Crystal Monitor Tetraview

Part Number

Configured Part Number is shown.

CE44347

Part Number
CE44347
Part NumberVolume DiscountDays to ShipMass
(kg)
Specifications Set Content Number of pixels Liquid crystal size
(Inch)
Power Supply
(V)
6 Day(s) or more 1.9Interface PC connection, USB 2.0Sample mount, Carrying case, AC adapter, TV output cable, USB cable, SD card (2 GB)Camera Part: 5 Million4.3AC100

Loading...

  1. 1

Basic Information

Epi-illumination Details Product Type LCD Digital Microscope Overall Magnification(x) 40~1600
Transmitted light illumination Details Objective lenses(x) 4、10、20、40 Width x Depth x Height(mm) 140×178×330
Epi-Illumination Details 6W Transmitted Light Illumination Details 6W Trusco Code 773-7971

Please check the type/dimensions/specifications of the part CE44347 in the LCD Digital Microscope with Liquid Crystal Monitor Tetraview series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)