(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eccentricity Inspection Device

Eccentricity Inspection Device
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      183,674₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measures the deflection and eccentricity of shafts, etc.
· Subjected to precision grinding to maintain high precision.
[Applications]
· For measuring the eccentricity of round objects such as reamers, end mills, etc.

Part Number
P-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 183,673.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Center Distance(mm) 300 Width(mm) 530 Depth(mm) 130
Height(mm) 198 Ledger(mm) 530 Swing(mm) 110
Degree of parallelization between the two centers(mm) 0.005 Center for use MT-1 JAN Code 4589979051184
Trusco Code 487-5117 Mass(g) 20,000

Please check the type/dimensions/specifications of the part P-3 in the Eccentricity Inspection Device series.

X
whatsapp-qr whatsapp-icon