(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Model | Magnet Holder | Adsorption Force(N) | 1000 |
---|---|---|---|
Body Size | 50×66×44 | JAN Code | 4544554416574 |
Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. |
Mass(g) | 750 | - | - |
Caution
Japanese Only
Loading...
Product Model | Magnet Holder | Adsorption Force(N) | 1000 |
---|---|---|---|
Body Size | 50×66×44 | JAN Code | 4544554416574 |
Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. |
Mass(g) | 750 | - | - |
Loading...
Product Model | Magnet Holder | Adsorption Force(N) | 1000 |
---|---|---|---|
Body Size | 50×66×44 | JAN Code | 4544554416574 |
Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. |
Mass(g) | 750 | - | - |
[Features]
· Parts of 3 of the surfaces permit machining such as drilling.
· Aluminum structured outer circumference to prevent iron powder from adhering onto top and side surfaces.
[Applications]
· Temporary installation in construction, bridgework, shipbuilding, and piping, as well as a holder for tack welding.
Loading...
Product Model | Magnet Holder | Adsorption Force(N) | 1000 |
---|---|---|---|
Body Size | 50×66×44 | JAN Code | 4544554416574 |
Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. |
Mass(g) | 750 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Product Model | Magnet Holder | Adsorption Force(N) | 1000 |
---|---|---|---|
Body Size | 50×66×44 | JAN Code | 4544554416574 |
Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. |
Mass(g) | 750 | - | - |
Product Model | Magnet Holder | Adsorption Force(N) | 1000 | Body Size | 50×66×44 |
---|---|---|---|---|---|
JAN Code | 4544554416574 | Trusco Code | 288-3317 | Specifications | No ON/OFF Function |
Use | Temporary installations and temporarily welded attachments for construction, bridge building, shipbuilding, and piping, etc. | Features | Processable parts, for drilling, etc., are provided on 3 sides. Outer circumference is an aluminum structure so iron dust will not adhere to the top or sides. | Mass(g) | 750 |
Please check the type/dimensions/specifications of the part WK-P in the Magnetic Holder (Powerful Type, WK-P) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy