(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Clamp

Angle Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· All sides of the trapezoidal holder are equipped with powerful magnets. The angle can be set to 45°, 90° and 135°.
· Can also be fixed to curved surfaces, using the V-groove.
[Applications]
· To temporarily hold workpieces during tack welding and assembly or to hold gauges and scales.

Part Number
KM-TH12A
KM-TH16A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Body Size JAN Code Trusco Code

₹ 15,150.00

1 Piece(s) 6 Day(s) or more 450Upper base x lower base x height (mm): 50×115×404544554010895495-7504

₹ 23,304.27

1 Piece(s) 6 Day(s) or more 550Upper base x lower base x height (mm): 90×155×404544554010901495-7512
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Body Size JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Product Model Magnet Holder for Machining Specifications Without ON/OFF function, holding angle: 45°, 90°, 135° Use To temporarily hold workpieces during tack welding and assembly or to hold gauges and scales.
Features All sides of the trapezoidal holder are equipped with powerful magnets. The angle can be set to 45°, 90°, or 135°. Can also be fixed to curved surfaces, using the V-groove.
X
whatsapp-qr whatsapp-icon
Close

Comparison list