(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ferrite Magnet With Cap, Round, With Hole (1 Piece)

Ferrite Magnet With Cap, Round, With Hole (1 Piece)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Attaching a cap gives 5 to 10 times greater pull strength than a magnet alone.
[Applications]
· For adsorption.

Part Number
TFC66RA-1P
TFC77RA-1P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Specifications

₹ 754.25

1 Piece(s) 5 Day(s) or more 245.17664989999370867762-2830142Hole diameter: 9.5 mm

₹ 889.58

1 Piece(s) 8 Day(s) or more 343.2376.54989999370881762-2856220Hole diameter: 6.2 mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Specifications

Loading...

  1. 1

Basic Information

Product Type Other Features · Attaching a cap gives 5 to 10 times greater pull force than a magnet alone. Application 1 For adsorption
X
whatsapp-qr whatsapp-icon
Close

Comparison list