(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Paper

Steel Paper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A double layered sheet of steel foil and coated paper that can be cut freely with scissors or a cutter.
· Stick to non-magnetic materials so they can be used with magnets.
· Magnetic, so can be used for a variety of applications.
[Applications]
· As construction material, for POP, for displays, etc.

Part Number
TSP-92010
TSPN-92010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code

₹ 22,462.44

1 Piece(s) 5 Day(s) or more 4989999365993754-2704

₹ 25,939.51

1 Piece(s) 5 Day(s) or more 4989999366440754-2712

Loading...

  1. 1

Basic Information

Product Type Other Width(mm) 920 Mass(g) 6,000
Features · A double layered sheet of steel foil and coated paper that can be cut freely with scissors or a cutter.· Stick to non-magnetic materials so they can be used with magnets.· Magnetic, so can be used for a variety of applications. Application 1 As construction material, for POP, for displays, etc. Specifications Length: 10 m, thickness 0.2 mm