(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Bowl

Magnetic Bowl
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· For storing various parts including metals and resins.
[Applications]
· As a storage option.

Part Number
YKHD-03L
YKHD-03S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Specifications

₹ 1,484.56

1 Piece(s) 6 Day(s) or more 1611531324989433837543485-1056380KTC Magnetic Bowl (L)

₹ 1,114.20

1 Piece(s) 10 Day(s) or more 113114994989433837536485-1064180KTC Magnetic Bowl (S)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Specifications

Loading...

  1. 1

Basic Information

Product Type Other Maximum Load Capacity(kg) 1 Application As a storage option
Features For storing various products including metals and resins.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list