(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The newly developed diamond coating and X-thinning enable high efficiency drilling in carbide alloys.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Coating Type | JAN Code | Trusco Code | Drill diameter (Blade diameter) (mm) | Single Item / Set Item | Tip angle (°) | Diameter Tolerance (mm) | Thinning | Groove length (mm) | Overall length (mm) | Shank diameter / MT no | Work Material | Tool Material | Shank type | Coating / Surface Treatment | JAN code | Trusco code | Tool Material (Details) | Coating / Surface Treatment (Details) | Work material (Details) | Helix angle (°) | Shank Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,701.28 | 1 Piece(s) | 7 Day(s) | 0.4 | 4 | 38 | Other | 4560295080683 | 468-3641 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,701.28 | 1 Piece(s) | 7 Day(s) | 0.5 | 5 | 38 | Other | 4560295080690 | 468-3650 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,701.28 | 1 Piece(s) | 7 Day(s) | 0.6 | 6 | 38 | Other | 4560295080706 | 468-3668 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,701.28 | 1 Piece(s) | 7 Day(s) | 0.7 | 7 | 38 | Other | 4560295080713 | 468-3676 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 10,829.35 | 1 Piece(s) | 7 Day(s) or more | 0.8 | 8 | 38 | Other | 4560295080720 | 468-3684 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,701.28 | 1 Piece(s) | 7 Day(s) | 0.9 | 9 | 38 | Other | 4560295080737 | 468-3692 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 10,766.40 | 1 Piece(s) | 7 Day(s) or more | 1 | 10 | 38 | Other | 4560295080744 | 468-3706 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 12,871.04 | 1 Piece(s) | 7 Day(s) or more | - | - | - | - | - | - | 1.1 | Single unit | 130 | 0/-0.02 | X type | 10 | 38 | 3 | Resin | Carbide | End mill shank | For Non-Ferrous (Diamond coat) | 4560295088405 | 698-5777 | Fine particle cemented carbide | UDC | Machinable ceramic/glass-filled resin/carbide alloy | 30 | -0.005/0 | ||
₹ 12,871.04 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | 1.2 | Single unit | 130 | 0/-0.02 | X type | 10 | 38 | 3 | Resin | Carbide | End mill shank | For Non-Ferrous (Diamond coat) | 4560295088412 | 698-5785 | Fine particle cemented carbide | UDC | Machinable ceramic/glass-filled resin/carbide alloy | 30 | -0.005/0 | ||
₹ 12,871.04 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | 1.3 | Single unit | 130 | 0/-0.02 | X type | 10 | 38 | 3 | Resin | Carbide | End mill shank | For Non-Ferrous (Diamond coat) | 4560295088429 | 698-5793 | Fine particle cemented carbide | UDC | Machinable ceramic/glass-filled resin/carbide alloy | 30 | -0.005/0 | ||
₹ 12,871.04 | 1 Piece(s) | 7 Day(s) or more | - | - | - | - | - | - | 1.4 | Single unit | 130 | 0/-0.02 | X type | 10 | 38 | 3 | Resin | Carbide | End mill shank | For Non-Ferrous (Diamond coat) | 4560295088436 | 698-5807 | Fine particle cemented carbide | UDC | Machinable ceramic/glass-filled resin/carbide alloy | 30 | -0.005/0 | ||
₹ 14,863.60 | 1 Piece(s) | 6 Day(s) or more | 1.5 | 10 | 38 | Other | 4560295082052 | 485-2885 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 14,863.60 | 1 Piece(s) | 6 Day(s) or more | 1.6 | 10 | 38 | Other | 4560295082069 | 485-2893 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 14,863.60 | 1 Piece(s) | 7 Day(s) or more | 2 | 10 | 38 | Other | 4560295082076 | 485-2907 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 14,863.60 | 1 Piece(s) | 6 Day(s) or more | 2.1 | 10 | 38 | Other | 4560295082083 | 485-2915 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 11,965.09 | 1 Piece(s) | 7 Day(s) | 2.5 | 10 | 38 | Other | 4560295082090 | 485-2923 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 14,863.60 | 1 Piece(s) | 7 Day(s) or more | 3 | 10 | 38 | Other | 4560295082359 | 485-2931 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 13,270.62 | 1 Piece(s) | 7 Day(s) | 3.3 | 12 | 50 | Other | 4560295082366 | 485-2940 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 13,270.62 | 1 Piece(s) | 8 Day(s) | 3.5 | 12 | 50 | Other | 4560295082373 | 485-2958 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy