(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Ideal for high-efficiency machining of titanium
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· The cutting edge processing can be selected from chamfer and radius.
[Applications]
· Work materials: Titanium, titanium alloy
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)
[Specifications]
· Items marked with F are chamfered
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,649.35 | 1 Piece(s) | 8 Day(s) or more | 6 | F0.12 | 13 | 57 | 6 | 775-4434 | 1 piece | ||
₹ 10,021.69 | 1 Piece(s) | 8 Day(s) or more | 6 | 0.5 | 13 | 57 | 6 | 775-4442 | 1 piece | ||
₹ 10,952.58 | 1 Piece(s) | 8 Day(s) or more | 8 | F0.16 | 19 | 63 | 8 | 775-4451 | 1 piece | ||
₹ 11,324.93 | 1 Piece(s) | 8 Day(s) or more | 8 | 0.5 | 19 | 63 | 8 | 775-4469 | 1 piece | ||
₹ 15,982.00 | 1 Piece(s) | 8 Day(s) or more | 10 | F0.2 | 22 | 72 | 10 | 775-4477 | 1 piece | ||
₹ 16,540.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.5 | 22 | 72 | 10 | 775-4485 | 1 piece | ||
₹ 16,540.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 1 | 22 | 72 | 10 | 775-4493 | 1 piece | ||
₹ 20,451.56 | 1 Piece(s) | 8 Day(s) or more | 12 | F0.24 | 26 | 83 | 12 | 775-4507 | 1 piece | ||
₹ 21,290.02 | 1 Piece(s) | 8 Day(s) or more | 12 | 0.5 | 26 | 83 | 12 | 775-4515 | 1 piece | ||
₹ 21,290.02 | 1 Piece(s) | 8 Day(s) or more | 12 | 1 | 26 | 83 | 12 | 775-4523 | 1 piece | ||
₹ 21,290.02 | 1 Piece(s) | 8 Day(s) or more | 12 | 1.5 | 26 | 83 | 12 | 775-4531 | 1 piece | ||
₹ 26,598.04 | 1 Piece(s) | 8 Day(s) or more | 14 | F0.28 | 26 | 83 | 14 | 775-4540 | 1 piece | ||
₹ 27,528.91 | 1 Piece(s) | 8 Day(s) or more | 14 | 1 | 26 | 83 | 14 | 775-4558 | 1 piece | ||
₹ 38,797.24 | 1 Piece(s) | 8 Day(s) or more | 16 | F0.32 | 36 | 92 | 16 | 775-4566 | 1 piece | ||
₹ 40,192.89 | 1 Piece(s) | 8 Day(s) or more | 16 | 1 | 36 | 92 | 16 | 775-4574 | 1 piece | ||
₹ 40,192.89 | 1 Piece(s) | 8 Day(s) or more | 16 | 1.5 | 36 | 92 | 16 | 775-4582 | 1 piece | ||
₹ 40,192.89 | 1 Piece(s) | 8 Day(s) or more | 16 | 2 | 36 | 92 | 16 | 775-4591 | 1 piece | ||
₹ 54,627.53 | 1 Piece(s) | 8 Day(s) or more | 20 | F0.4 | 41 | 104 | 20 | 775-4604 | 1 piece | ||
₹ 56,769.22 | 1 Piece(s) | 8 Day(s) or more | 20 | 1.5 | 41 | 104 | 20 | 775-4612 | 1 piece | ||
₹ 56,769.22 | 1 Piece(s) | 8 Day(s) or more | 20 | 2 | 41 | 104 | 20 | 775-4621 | 1 piece | ||
₹ 56,769.22 | 1 Piece(s) | 8 Day(s) or more | 20 | 2.5 | 41 | 104 | 20 | 775-4639 | 1 piece |
Part Number |
---|
Loading...
Number of flutes(sheet) | 4 | Type | Radius | Coating | Non-Coated |
---|---|---|---|---|---|
Torsion Angle (θ) | 39° | Number Contained In A Packet | 1 piece |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy