(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mapal CPMill-Uni-FeedPlus "CPM171"

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A new connection method "CFS" is adopted.
· Guaranteed high runout accuracy of 5 μm or less.
· Features simple operability and excellent stability.
· Multiple blades and radius shape are optimum for high feed.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, tempered steel, light alloy.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)

Part Number
CPM171-0800Z06-R0040-06-HP383
CPM171-1000Z06-R0050-08-HP383
CPM171-1200Z06-R0060-10-HP383
CPM171-1600Z06-R0080-12-HP383
CPM171-2000Z06-R0100-16-HP383
CPM171-2500Z06-R0125-20-HP383
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco Code Number Contained In A Packet

₹ 11,792.38

1 Piece(s) 8 Day(s) or more 86116775-47011 piece

₹ 13,188.02

1 Piece(s) 8 Day(s) or more 107.5138775-47101 piece

₹ 16,540.53

1 Piece(s) 8 Day(s) or more 1291610775-47281 piece

₹ 23,711.64

1 Piece(s) 8 Day(s) or more 16122012775-47361 piece

₹ 30,789.00

1 Piece(s) 8 Day(s) or more 20152516775-47441 piece

₹ 45,594.65

1 Piece(s) 8 Day(s) or more 25193220775-47521 piece
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco Code Number Contained In A Packet

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 6 Type Radius Torsion Angle (θ) Standard torsion (30-40°)
Coating Details HP383 Coating Number Contained In A Packet 1 piece
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list