(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· A new connection method "CFS" is adopted.
· Guaranteed high runout accuracy of 5 μm or less.
· Features simple operability and excellent stability.
· 4-flute corner radius shape.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, light alloy.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
₹ 10,952.58 | 1 Piece(s) | 8 Day(s) or more | 8 | 6 | 11 | 6 | 775-4949 | 1 piece | ||
₹ 10,952.58 | 1 Piece(s) | 8 Day(s) or more | 8 | 6 | 11 | 6 | 775-4957 | 1 piece | ||
₹ 12,164.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 7.5 | 13 | 8 | 775-4965 | 1 piece | ||
₹ 12,164.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 7.5 | 13 | 8 | 775-4973 | 1 piece | ||
₹ 15,331.05 | 1 Piece(s) | 8 Day(s) or more | 12 | 9 | 16 | 10 | 775-4981 | 1 piece | ||
₹ 15,331.05 | 1 Piece(s) | 8 Day(s) or more | 12 | 9 | 16 | 10 | 775-4990 | 1 piece | ||
₹ 22,499.49 | 1 Piece(s) | 8 Day(s) or more | 16 | 12 | 20 | 12 | 775-5007 | 1 piece | ||
₹ 22,499.49 | 1 Piece(s) | 8 Day(s) or more | 16 | 12 | 20 | 12 | 775-5015 | 1 piece | ||
₹ 30,042.96 | 1 Piece(s) | 8 Day(s) or more | 20 | 15 | 25 | 16 | 775-5023 | 1 piece | ||
₹ 30,042.96 | 1 Piece(s) | 8 Day(s) or more | 20 | 15 | 25 | 16 | 775-5031 | 1 piece | ||
₹ 43,545.38 | 1 Piece(s) | 8 Day(s) or more | 25 | 19 | 32 | 20 | 775-5040 | 1 piece | ||
₹ 43,545.38 | 1 Piece(s) | 8 Day(s) or more | 25 | 19 | 32 | 20 | 775-5058 | 1 piece |
Part Number |
---|
Loading...
Number of flutes(sheet) | 4 | Type | Radius | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Coating Details | HP383 Coating | Number Contained In A Packet | 1 piece |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy