(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Cutter for general/flat surface cutting.
· Supports a wide range of applications from cast iron and general steel to hardened steel.
· The cutter body is a G-body, featuring excellent rigidity and durability.
· Life of cutter body is extended with a high-precision carbide shim.
· Ultra-multi-flute type lineup also available.
· Wiper tips for high-precision finish machining are also available in the product range.
Part Number |
---|
SSE45-4080R |
SSE45-5100R |
SSE45-6125R |
SSE45-7160R |
SSE45-8200R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
₹ 41,989.02 | 1 Piece(s) | 8 Day(s) or more | 4547328430608 | 492-0058 | ||
₹ 52,402.80 | 1 Piece(s) | 8 Day(s) or more | 4547328430639 | 492-0066 | ||
₹ 62,065.18 | 1 Piece(s) | 8 Day(s) or more | 4547328430660 | 492-0074 | ||
₹ 71,727.58 | 1 Piece(s) | 8 Day(s) or more | 4547328430684 | 492-0082 | ||
₹ 112,911.25 | 1 Piece(s) | 8 Day(s) or more | 4547328430714 | 492-0091 |
Loading...
Machining Application | Plane |