(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik CoroThread 254 Circlip Grooved Tip

Sandvik CoroThread 254 Circlip Grooved Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,088₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CoroThread 254 Grooving Tip
· Coated carbide tip.
· For Groove Milling
· 3 Corner Specification
[Applications]
· For grooving
· For Low Feed Machining
· Width: 1.10 mm

 
Part Number
254LG-16CC01-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 3,087.65

10 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications For groove manufacturing, for low feed manufacturing, width: 1.10 mm Trusco Code 608-6888 Quantity 10

Please check the type/dimensions/specifications of the part 254LG-16CC01-110 in the Sandvik CoroThread 254 Circlip Grooved Tip series.

X
whatsapp-qr whatsapp-icon