(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max Q-Cut, Shank Tool Bit for Parting-Off and Grooving

T-Max Q-Cut, Shank Tool Bit for Parting-Off and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,680₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A shank tool bit for parting-off grooving and turning
・ By adopting a screw clamp, the clamp rigidity is high and stable processing is possible
[Applications]
·For parting-off, flange machining and grooving

Part Number
L151.21-2525-30
R151.21-2525-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

₹ 21,679.78

1 Piece(s) 11 Day(s) or more 609-7413

₹ 21,679.78

1 Piece(s) 11 Day(s) or more 609-9416

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Cutting off Compatible Tip N151.2-300-5E
X
whatsapp-qr whatsapp-icon