(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Insert for Thread Cutting, Cermet TC60M

Kyocera Insert for Thread Cutting, Cermet TC60M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,662₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TC60M: Tough, NbC type cermet.
[Applications]
· For threading
· Inner Diameter General Purpose 60° Screw [Metric Thread (M), Unified Thread (UN)/(UNF)]
· TC60M: Cermet for steel machining

Part Number
16IR6001-TC60M
16IR60015-TC60M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 1,675.76

10 Piece(s) 8 Day(s) or more 4960664050734 644-609410

₹ 1,661.73

10 Piece(s) 8 Day(s) or more 4960664050741 644-611610

Loading...

  1. 1

Basic Information

Remarks For Thread Cutting, Inner Diameter General Purpose 60°Screw [Metric Thread (M), Unified Thread (UN)/(UNF)], TC60M: Cermet for Steel Processing Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon